GSD (General Station Description) files
=======================================

This archive contains the Profinet device description files and
accompanying image files for SCHUNK IO-Link devices using for
SCHUNK devices using the SFP (SCHUNK Flexible Protocol).


The different gripper variants wihtin the families use different DAP (device
access points) and different module_ident_number. This enables the PLC
to easily distinguish between the various variants. The different variants
use dedicated icons (graphic representations).


You can unzip this archive and then import the extracted directory
with GSD and graphics files into your PLC and/or development environment.


Files:
------

- readme.txt
  This readme file.

- GSDML-*.xml: device description files (GSD-files)
  - File name convention for the GSD files:
    GSDML-Vx.xx-SCHUNK-SFP-ggg-yyyymmdd.xml
    |      |    |      |   |   |   | |
    |      |    |      |   |   |   | +-- day of month of last change of GSD file
    |      |    |      |   |   |   +---- month of last change of GSD file
    |      |    |      |   |   +-------- year of last change of GSD file
    |      |    |      |   +------------ Gripper family:
    |      |    |      |                   - EGU-EGK - electric gripper universal / electric gripper for small workpieces
    |      |    |      +---------------- SFP - SCHUNK Flexible Protocol
    |      |    +----------------------- Manufacturer name SCHUNK SE & Co KG
    |      +---------------------------- GSDML version supported by this file
    +----------------------------------- General Station Description Markup Language prefix

  - Example:
    - GSDML-V2.42-SCHUNK-SFP-EGU-EGK-20220721.xml  - GSD file for all EGU and EGK grippers

- GSDML-.bmp: image files to represent the SCHUNK devices.
  - File name convention for the icon files:
    GSDML-02C3-dddd-SFP-ggg ss-PN-a-b.bmp
    |     |    |    |   |   |  |  | |
    |     |    |    |   |   |  |  | +-- optional: Variant of device: Either:
    |     |    |    |   |   |  |  |       - B  - base variant
    |     |    |    |   |   |  |  |       - SD - dust protected variant
    |     |    |    |   |   |  |  +---- optional: grip/position maintenance available / not available
    |     |    |    |   |   |  |          - M  - grip/position maintenance is available
    |     |    |    |   |   |  |          - N  - grip/position maintenance is not available
    |     |    |    |   |   |  +------- ProfiNet variant
    |     |    |    |   |   +---------- Gripper size:
    |     |    |    |   |                 - 50, 60, 70 or 80 for EGU
    |     |    |    |   |                 - 25, 40 or 50     for EGK
    |     |    |    |   +-------------- Gripper type:
    |     |    |    |                     - EGU - electric gripper universal
    |     |    |    |                     - EGK - electric gripper for small workpieces
    |     |    |    +------------------ DeviceID as a hexadecimal number
    |     |    +----------------------- Manufacturer name SCHUNK SE & Co KG
    |     +---------------------------- PNO SCHUNK VendorID as a hexadecimal number (707 = 0x02c3)
    +-----------------------------------General Station Description Markup Language prefix