{"elements":[{"description":{"value":"Adaptor plate","unit":"none"},"elementTyp":{"value":"CUBOID","unit":"none"},"color":{"value":"RED","unit":"none"},"materialTyp":{"value":"ALUMINIUM","unit":"none"},"mass":{"value":1.0803,"unit":"kg"},"inertia_J0":{"value":0.006409780000000002,"unit":"kgm2"},"inertia_J":{"value":0.006409780000000002,"unit":"kgm2"},"position_x":{"value":"0.000","unit":"mm"},"position_y":{"value":"0.000","unit":"mm"},"position_z":{"value":"12.500","unit":"mm"},"SAx":{"value":0,"unit":"mm"},"SAy":{"value":0,"unit":"mm"},"SAz":{"value":12.5,"unit":"mm"},"Rs":{"value":0,"unit":"mm"},"Rers":{"value":0,"unit":"mm"},"density":{"value":2770,"unit":"kg_per_m3"},"length_x":{"value":"260.000","unit":"mm"},"length_y":{"value":"60","unit":"mm"},"length_z":{"value":"25.000","unit":"mm"},"height_h":{"value":"0.000","unit":"mm"},"externalRadius":{"value":0.05,"unit":"m"},"internalRadius":{"value":0,"unit":"mm"},"axis":{"value":"X","unit":"none"},"gripperProductName":{"value":"","unit":"none"},"gripperTyp":{"value":"","unit":"none"},"gripperSerie":{"value":"","unit":"none"},"gripperSize":{"value":0,"unit":"none"},"gripperVersion":{"value":"","unit":"none"},"gripperOrderingNumber":{"value":"","unit":"none"},"gripperParallelAxis":{"value":"Z","unit":"none"},"gripperStrokeParallelAxis":{"value":"Y","unit":"none"},"gripperStrokeOrientation":{"value":"","unit":"none"},"momentVirtual":{"value":0,"unit":"Nm"},"momentStatic":{"value":0,"unit":"Nm"},"J0xs":{"value":0,"unit":"kgm2"},"J0ys":{"value":0,"unit":"kgm2"},"J0zs":{"value":0,"unit":"kgm2"},"xs":{"value":0,"unit":"mm"},"ys":{"value":0,"unit":"mm"},"zs":{"value":0,"unit":"mm"},"gripperSymbol":{"value":"","unit":"none"}},{"description":{"value":"Finger 1","unit":"none"},"elementTyp":{"value":"CUBOID","unit":"none"},"color":{"value":"RED","unit":"none"},"materialTyp":{"value":"ALUMINIUM","unit":"none"},"mass":{"value":0.42658000000000007,"unit":"kg"},"inertia_J0":{"value":0.00009103928166666668,"unit":"kgm2"},"inertia_J":{"value":0.0004749612816666667,"unit":"kgm2"},"position_x":{"value":"-30","unit":"mm"},"position_y":{"value":"0.000","unit":"mm"},"position_z":{"value":"153.000","unit":"mm"},"SAx":{"value":-30,"unit":"mm"},"SAy":{"value":0,"unit":"mm"},"SAz":{"value":153,"unit":"mm"},"Rs":{"value":0,"unit":"mm"},"Rers":{"value":0,"unit":"mm"},"density":{"value":2770,"unit":"kg_per_m3"},"length_x":{"value":"44.000","unit":"mm"},"length_y":{"value":"25.000","unit":"mm"},"length_z":{"value":"140.000","unit":"mm"},"height_h":{"value":0,"unit":"mm"},"externalRadius":{"value":0,"unit":"mm"},"internalRadius":{"value":0,"unit":"mm"},"axis":{"value":"X","unit":"none"},"gripperProductName":{"value":"","unit":"none"},"gripperTyp":{"value":"","unit":"none"},"gripperSerie":{"value":"","unit":"none"},"gripperSize":{"value":0,"unit":"none"},"gripperVersion":{"value":"","unit":"none"},"gripperOrderingNumber":{"value":"","unit":"none"},"gripperParallelAxis":{"value":"Z","unit":"none"},"gripperStrokeParallelAxis":{"value":"Y","unit":"none"},"gripperStrokeOrientation":{"value":"","unit":"none"},"momentVirtual":{"value":0.125542494,"unit":"Nm"},"momentStatic":{"value":-0.125542494,"unit":"Nm"},"J0xs":{"value":0,"unit":"kgm2"},"J0ys":{"value":0,"unit":"kgm2"},"J0zs":{"value":0,"unit":"kgm2"},"xs":{"value":0,"unit":"mm"},"ys":{"value":0,"unit":"mm"},"zs":{"value":0,"unit":"mm"},"gripperSymbol":{"value":"","unit":"none"}},{"description":{"value":"Finger 2","unit":"none"},"elementTyp":{"value":"CUBOID","unit":"none"},"color":{"value":"RED","unit":"none"},"materialTyp":{"value":"ALUMINIUM","unit":"none"},"mass":{"value":0.42658000000000007,"unit":"kg"},"inertia_J0":{"value":0.00009103928166666668,"unit":"kgm2"},"inertia_J":{"value":0.005252657281666667,"unit":"kgm2"},"position_x":{"value":"-110","unit":"mm"},"position_y":{"value":"0.000","unit":"mm"},"position_z":{"value":"153.000","unit":"mm"},"SAx":{"value":-110,"unit":"mm"},"SAy":{"value":0,"unit":"mm"},"SAz":{"value":153,"unit":"mm"},"Rs":{"value":0,"unit":"mm"},"Rers":{"value":0,"unit":"mm"},"density":{"value":2770,"unit":"kg_per_m3"},"length_x":{"value":"44.000","unit":"mm"},"length_y":{"value":"25.000","unit":"mm"},"length_z":{"value":"140.000","unit":"mm"},"height_h":{"value":0,"unit":"mm"},"externalRadius":{"value":0,"unit":"mm"},"internalRadius":{"value":0,"unit":"mm"},"axis":{"value":"X","unit":"none"},"gripperProductName":{"value":"","unit":"none"},"gripperTyp":{"value":"","unit":"none"},"gripperSerie":{"value":"","unit":"none"},"gripperSize":{"value":0,"unit":"none"},"gripperVersion":{"value":"","unit":"none"},"gripperOrderingNumber":{"value":"","unit":"none"},"gripperParallelAxis":{"value":"Z","unit":"none"},"gripperStrokeParallelAxis":{"value":"Y","unit":"none"},"gripperStrokeOrientation":{"value":"","unit":"none"},"momentVirtual":{"value":0.46032247800000003,"unit":"Nm"},"momentStatic":{"value":-0.46032247800000003,"unit":"Nm"},"J0xs":{"value":0,"unit":"kgm2"},"J0ys":{"value":0,"unit":"kgm2"},"J0zs":{"value":0,"unit":"kgm2"},"xs":{"value":0,"unit":"mm"},"ys":{"value":0,"unit":"mm"},"zs":{"value":0,"unit":"mm"},"gripperSymbol":{"value":"","unit":"none"}},{"description":{"value":"Gripper","unit":"none"},"elementTyp":{"value":"GRIPPER","unit":"none"},"color":{"value":"RED","unit":"none"},"materialTyp":{"value":"ALUMINIUM","unit":"none"},"mass":{"value":0.9,"unit":"kg"},"inertia_J0":{"value":0.001152,"unit":"kgm2"},"inertia_J":{"value":0.005562000000000001,"unit":"kgm2"},"position_x":{"value":"-70.000","unit":"mm"},"position_y":{"value":"0.000","unit":"mm"},"position_z":{"value":"25.000","unit":"mm"},"SAx":{"value":-70,"unit":"mm"},"SAy":{"value":0,"unit":"mm"},"SAz":{"value":58.4,"unit":"mm"},"Rs":{"value":0,"unit":"mm"},"Rers":{"value":0,"unit":"mm"},"density":{"value":0,"unit":"kg_per_m3"},"length_x":{"value":120,"unit":"mm"},"length_y":{"value":50,"unit":"mm"},"length_z":{"value":55,"unit":"mm"},"height_h":{"value":55,"unit":"mm"},"externalRadius":{"value":0,"unit":"mm"},"internalRadius":{"value":0,"unit":"mm"},"axis":{"value":"X","unit":"none"},"gripperProductName":{"value":"PGN-plus-P 100-1","unit":"none"},"gripperTyp":{"value":"2-FINGER-PARALLEL","unit":"none"},"gripperSerie":{"value":"PGN-plus-P","unit":"none"},"gripperSize":{"value":100,"unit":"none"},"gripperVersion":{"value":"SONSTIGE_VER","unit":"none"},"gripperOrderingNumber":{"value":"0318544","unit":"none"},"gripperParallelAxis":{"value":"Z","unit":"none"},"gripperStrokeParallelAxis":{"value":"X","unit":"none"},"gripperStrokeOrientation":{"value":"POSITIVE","unit":"none"},"momentVirtual":{"value":0.6180300000000001,"unit":"Nm"},"momentStatic":{"value":-0.6180300000000001,"unit":"Nm"},"J0xs":{"value":0.000352,"unit":"kgm2"},"J0ys":{"value":0.001191,"unit":"kgm2"},"J0zs":{"value":0.001152,"unit":"kgm2"},"xs":{"value":0,"unit":"mm"},"ys":{"value":0,"unit":"mm"},"zs":{"value":33.4,"unit":"mm"},"gripperSymbol":{"value":"CUBOID","unit":"none"}}],"movement":{"mountingTyp":{"value":"VERTICAL_UP","unit":"none"},"centerPositionRelevant":{"value":"NOCENTERPOSITION","unit":"none"},"direction":{"value":"CLOCKWISE","unit":"none"},"start":{"value":180,"unit":"grad"},"angle":{"value":"180.0","unit":"grad"},"pressure":{"value":"6.0","unit":"bar"},"accX":{"value":"0.000","unit":"m_per_s2"},"accY":{"value":"0.000","unit":"m_per_s2"},"accZ":{"value":"0.000","unit":"m_per_s2"}},"notes":""}